IESNA:LM-63-2002
[TEST]P945086
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1A-927-U-RW
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 2700K, 350mA LIGHTSQUARE WITH 26 LEDS AND RECTANGULAR WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2813
TILT=NONE
26 -1 1 37 11 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
301.3 301.3 299.3 298.3 299 302.3 308.4 315.5 328.2 345.1
364.8 388.8 414.8 445.7 483 525.7 570.2 610.5 642.9 667.7
685.7 690.1 666.4 612 535.7 420.7 269.9 162.7 104.1 70.7
51.7 38.5 32.6 27.1 19 8.2 0
301.3 301 299.2 297.9 299.2 302 307.8 315.8 328.8 345.4
366.7 390.5 416.7 446.8 484.7 524.5 569.6 610.1 642.3 668
686.5 691.7 669.6 616.4 541 427.6 277.2 166 106 71.2
54.9 38.6 30.9 25.3 18.1 8.5 0
301.3 301.3 300.3 299.9 301.9 306.6 314.2 324.3 338.2 356
377.3 401.3 427.7 458 493.1 534 580 624 659.4 686.4
706.2 715.4 699.6 651.5 574.6 467.8 319.6 187 118.5 74.5
60.2 46 30.7 22.8 17.2 8.6 0
301.3 301.6 301.6 302.2 306.2 313.5 324.4 337.5 353.9 373
394.7 418.5 445.5 475.8 509.9 548.9 594.3 640 681.8 714.1
736.9 751.4 750.3 717.7 646.9 552.5 419.7 254.4 149.4 88.5
62.6 48.8 39.4 30.7 20.1 8.9 0
301.3 301.5 302.6 305.3 311.2 320.4 334.5 350.7 369 388.8
410.9 435 460.9 490 522.4 559.3 599.9 646.7 695 737.2
768.5 788.6 801 798.3 759.8 678.5 570 416.7 235.5 133.3
75.7 54 40.6 27.7 15.8 6.6 0
301.3 301.5 304.3 309.7 317.3 328 343.4 360.8 380.5 401.4
423 445.5 470.1 497.4 528.4 563 602.2 644.2 690.7 738.8
782.5 815.2 836.8 851.5 857 831.6 753.7 636.4 464.3 263.8
131.8 70.2 43.8 26.9 13.5 4.7 0
301.3 302.2 306.5 313.8 323.2 334.9 349 366.1 384.8 404.3
424.3 445.4 468.1 493.2 521.4 553.4 588 626.2 666.6 707.8
749.9 792.7 830.3 859.4 880 897.5 903 856.7 742.1 547.4
313.7 132.7 59.3 25.7 12.4 4.7 0
301.3 302.6 308.1 318.1 330.5 343 356.6 370 383.3 398.4
415.4 433.5 453.9 475.7 500.7 528.8 561.1 595.5 633.4 672
711.7 749.7 788.4 825.4 861.5 894.1 925.8 961 967.6 876
615.4 343.5 118.6 48.3 22.5 6.3 0
301.3 303.5 310.1 321.6 335.4 348.3 362.8 374.7 384.6 394.8
406.5 420.4 435.2 452.4 474.5 499.8 529 562.7 596.9 634.5
673.5 710.4 747.6 784.8 818.9 849.7 882.1 920.1 966 994.7
838.3 520.5 186.4 59.3 25 6.3 0
301.3 303.3 310.5 322.7 336.5 351 366.2 377.7 386.9 396.4
406.9 417.1 429 445.4 466.6 490.5 518.9 551.2 585 621
658.2 695.9 732.6 770.4 805 832.3 857.9 889.9 922.8 965.2
851.3 546.5 113 29.2 12.4 4.9 0
301.3 303.2 310.5 323 337.7 352.2 367.5 379.2 388.6 397.6
407.6 418.1 429.7 447.1 467.8 492.2 522.2 554.1 587.7 625.1
662.8 699.6 736.8 773.7 808 834.3 860.9 892.2 922.5 960.6
819.9 487.5 85.5 24.8 10.9 3.6 0
